Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Walther Flender
Description
Pulleys - Pulleys
Bill of material
1000-HTD-3M-34-30-0-12-H7-1-P9-C45-7.85-0
Pulley type
(1) Profile
(2) Pitch
(3) Advanced
(4) No. of teeth
(5) Width B1
mm
Enter value for B1
(5) Width B1
mm
cm
inch
ft
(6) Width B2
0.0 mm
(7) Keyway
(8) Bore
mm
Enter value for BR
(8) Bore
mm
cm
inch
ft
(9) Bore fit
(10) Requested bore tolerance
(11) Keyway tolerance
(12) Requested keyway tolerance
(13) Materials selection
(14) Requested materials selection
(15) Density of other materials
(16) Density
7.85 kg/dm^3
(17) Additional information
(18) Flange designation
-
(19) Effective diameter (DW)
32.47 mm
(21) Pitchline difference
0.7620 mm
(20) Outer diameter (DA)
31.71 mm
(22) Keyway width
4.000 mm
(23) Keyway height
1.800 mm
(24) T2 tolerance
+0.1 mm
(25) Flange inner diameter (A)
0.000 mm
(26) Punch diameter (B)
0.000 mm
(27) Flange diameter (C )
0.000 mm
(28) Flange gauge (s)
0.000 mm
(29) Total weight
0.142368 kg
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Размер
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси