Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 5050 11 x 22 - Claming sets MLC 5050 11 x 22
Bill of material
MLC 5050 11 x 22
Article number
MLC 5050 11 x 22
Article designation
Claming sets MLC 5050 11 x 22
Shaft diameter d
11 mm
Order designation
MLC 5050 11 x 22
Total width without screws B
13 mm
Total width with screws L
16 mm
Screw size M
M 2,5
Tightening torque per screw MS
1 Nm
Torque Mt
18 Nm
Outer diameter D
22 mm
Axial force FAX
3 kN
Surface pressure pN
50 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Код
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Предварительные просмотры
3D
Измерение
2D
Код
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро