Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Walther Flender
Description
PU T5 10 - Polyurethane timing belts T5/10
Bill of material
PU T5 10
PREVIEW
Article number
PU T5 10
Article designation
Polyurethane timing belts T5/10
Belt profile
T5
Pitch
5 mm
Length
165 - 1440 mm
Width
10 mm
Order designation
Length T5 10
Number of teeth
33 - 288
Technical view
T Profil 001-0431-007-3140_00_Bemaßung.png
Material
Polyurethane
Tensile member
Steel
Total height h
2,2 mm
Tooth height ht
1,2 mm
Weight per metre
55 g/25 mm
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/polyurethane-synchronous-belts/
Drive calculation
https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator-2.0/
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Dimension
2D
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Location of catalog vendor
Select a country to see the local offices