Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 7000 35 x 60 - Claming sets MLC 7000 35 x 60
Bill of material
MLC 7000 35 x 60
Article number
MLC 7000 35 x 60
Article designation
Claming sets MLC 7000 35 x 60
Shaft diameter d
35 mm
Order designation
MLC 7000 35 x 60
Total width without screws B
45 mm
Total width with screws L
51 mm
Screw size M
M 6
Tightening torque per screw MS
17 Nm
Torque Mt
1 Nm
Outer diameter D
60 mm
Axial force FAX
80 kN
Surface pressure pN
100 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Код
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Предварительные просмотры
3D
Измерение
2D
Код
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро