Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 5000-B 130 x 180 - Claming sets MLC 5000-B 130 x 180
Bill of material
MLC 5000-B 130 x 180
Article number
MLC 5000-B 130 x 180
Article designation
Claming sets MLC 5000-B 130 x 180
Shaft diameter d
130 mm
Order designation
MLC 5000-B 130 x 180
Total width without screws B
68 mm
Total width with screws L
80 mm
Screw size M
M 12
Tightening torque per screw MS
145 Nm
Torque Mt
19 Nm
Outer diameter D
180 mm
Axial force FAX
300 kN
Surface pressure pN
100 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Размер
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси