Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Şirket
Walther Flender
Açıklama
MLC 5000-A 140 x 190 - Spannsatz MLC 5000-A 140 x 190
Malzeme listesi
MLC 5000-A 140 x 190
Artikelnummer
MLC 5000-A 140 x 190
Artikelbezeichnung
Spannsatz MLC 5000-A 140 x 190
Wellendurchmesser d
140 mm
Bestellbezeichnung
MLC 5000-A 140 x 190
Gesamtbreite ohne Schrauben B
76 mm
Gesamtbreite mit Schrauben L
90 mm
Schraubengröße M
M 14
Anzugmoment je Schraube MS
210 Nm
Drehmoment Mt
32 Nm
Außendurchmesser D
190 mm
Axialkraft FAX
460 kN
Flächenpressung an der Nabe pN
130 N/mm²
Empfohlene Einbautoleranzen Welle/Nabe
h8/H8
Technische Hinweise
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Anwendungsoptimierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Spannsatz auslegen
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
Link für Zahnriemen
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Boyut
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin