Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Şirket
Walther Flender
Açıklama
MLC 4000 95 x 135 - Spannsatz MLC 4000 95 x 135
Malzeme listesi
MLC 4000 95 x 135
Artikelnummer
MLC 4000 95 x 135
Artikelbezeichnung
Spannsatz MLC 4000 95 x 135
Wellendurchmesser d
95 mm
Bestellbezeichnung
MLC 4000 95 x 135
Gesamtbreite ohne Schrauben B
102 mm
Gesamtbreite mit Schrauben L
112 mm
Schraubengröße M
M 10
Anzugmoment je Schraube MS
83 Nm
Drehmoment Mt
17 Nm
Außendurchmesser D
135 mm
Axialkraft FAX
350 kN
Flächenpressung an der Nabe pN
75 N/mm²
Empfohlene Einbautoleranzen Welle/Nabe
h8/H8
Technische Hinweise
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Anwendungsoptimierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Spannsatz auslegen
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
Link für Zahnriemen
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Boyut
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin