Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Şirket
Walther Flender
Açıklama
MLC 4000 200 x 260 - Spannsatz MLC 4000 200 x 260
Malzeme listesi
MLC 4000 200 x 260
Artikelnummer
MLC 4000 200 x 260
Artikelbezeichnung
Spannsatz MLC 4000 200 x 260
Wellendurchmesser d
200 mm
Bestellbezeichnung
MLC 4000 200 x 260
Gesamtbreite ohne Schrauben B
176 mm
Gesamtbreite mit Schrauben L
192 mm
Schraubengröße M
M 16
Anzugmoment je Schraube MS
355 Nm
Drehmoment Mt
145 Nm
Außendurchmesser D
260 mm
Axialkraft FAX
1450 kN
Flächenpressung an der Nabe pN
90 N/mm²
Empfohlene Einbautoleranzen Welle/Nabe
h8/H8
Technische Hinweise
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Anwendungsoptimierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Spannsatz auslegen
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
Link für Zahnriemen
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Boyut
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin