Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 4000 160 x 210 - Claming sets MLC 4000 160 x 210
Bill of material
MLC 4000 160 x 210
Article number
MLC 4000 160 x 210
Article designation
Claming sets MLC 4000 160 x 210
Shaft diameter d
160 mm
Order designation
MLC 4000 160 x 210
Total width without screws B
136 mm
Total width with screws L
150 mm
Screw size M
M 14
Tightening torque per screw MS
230 Nm
Torque Mt
76 Nm
Outer diameter D
210 mm
Axial force FAX
950 kN
Surface pressure pN
95 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Dimension
2D
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Location of catalog vendor
Select a country to see the local offices