Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 4000 140 x 190 - Claming sets MLC 4000 140 x 190
Bill of material
MLC 4000 140 x 190
Article number
MLC 4000 140 x 190
Article designation
Claming sets MLC 4000 140 x 190
Shaft diameter d
140 mm
Order designation
MLC 4000 140 x 190
Total width without screws B
136 mm
Total width with screws L
150 mm
Screw size M
M 14
Tightening torque per screw MS
230 Nm
Torque Mt
58 Nm
Outer diameter D
190 mm
Axial force FAX
830 kN
Surface pressure pN
92 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Dimensão
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais