Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 4000 110 x 155 - Claming sets MLC 4000 110 x 155
Bill of material
MLC 4000 110 x 155
Article number
MLC 4000 110 x 155
Article designation
Claming sets MLC 4000 110 x 155
Shaft diameter d
110 mm
Order designation
MLC 4000 110 x 155
Total width without screws B
122 mm
Total width with screws L
134 mm
Screw size M
M 12
Tightening torque per screw MS
145 Nm
Torque Mt
28 Nm
Outer diameter D
155 mm
Axial force FAX
520 kN
Surface pressure pN
80 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
プレビュー
3D
情報
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

カタログメーカーの場所
近くの事業所を探すには国を選択してください