Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 3000-SP 35 x 72 - Claming sets MLC 3000-SP 35 x 72
Bill of material
MLC 3000-SP 35 x 72
Article number
MLC 3000-SP 35 x 72
Article designation
Claming sets MLC 3000-SP 35 x 72
Shaft diameter d
35 mm
Order designation
MLC 3000-SP 35 x 72
Total width without screws B
60 mm
Total width with screws L
68 mm
Screw size M
M 8
Tightening torque per screw MS
41 Nm
Torque Mt
2 Nm
Outer diameter D
72 mm
Axial force FAX
105 kN
Surface pressure pN
99 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
プレビュー
3D
情報
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

カタログメーカーの場所
近くの事業所を探すには国を選択してください