Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Şirket
Walther Flender
Açıklama
MLC 3000-SP 28 x 72 - Spannsatz MLC 3000-SP 28 x 72
Malzeme listesi
MLC 3000-SP 28 x 72
Artikelnummer
MLC 3000-SP 28 x 72
Artikelbezeichnung
Spannsatz MLC 3000-SP 28 x 72
Wellendurchmesser d
28 mm
Bestellbezeichnung
MLC 3000-SP 28 x 72
Gesamtbreite ohne Schrauben B
60 mm
Gesamtbreite mit Schrauben L
68 mm
Schraubengröße M
M 8
Anzugmoment je Schraube MS
41 Nm
Drehmoment Mt
1 Nm
Außendurchmesser D
72 mm
Axialkraft FAX
105 kN
Flächenpressung an der Nabe pN
99 N/mm²
Empfohlene Einbautoleranzen Welle/Nabe
h8/H8
Technische Hinweise
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Anwendungsoptimierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Spannsatz auslegen
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
Link für Zahnriemen
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Boyut
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin