Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Walther Flender
Descrizione
MLC 3000-SP 24 x 52 - Spannsatz MLC 3000-SP 24 x 52
Lista materiale
MLC 3000-SP 24 x 52
Artikelnummer
MLC 3000-SP 24 x 52
Artikelbezeichnung
Spannsatz MLC 3000-SP 24 x 52
Wellendurchmesser d
24 mm
Bestellbezeichnung
MLC 3000-SP 24 x 52
Gesamtbreite ohne Schrauben B
46 mm
Gesamtbreite mit Schrauben L
52 mm
Schraubengröße M
M 6
Anzugmoment je Schraube MS
17 Nm
Drehmoment Mt
470 Nm
Außendurchmesser D
52 mm
Axialkraft FAX
44 kN
Flächenpressung an der Nabe pN
79 N/mm²
Empfohlene Einbautoleranzen Welle/Nabe
h8/H8
Technische Hinweise
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Anwendungsoptimierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Spannsatz auslegen
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
Link für Zahnriemen
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Codice
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Anteprime
3D
Dimensione
2D
Codice
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Posizione del produttore
Seleziona una nazione per vedere le sedi locali