Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Walther Flender
Description
MLC 1010 90 x 125 - Claming sets MLC 1010 90 x 125
Bill of material
MLC 1010 90 x 125
Article number
MLC 1010 90 x 125
Article designation
Claming sets MLC 1010 90 x 125
Shaft diameter d
90 mm
Order designation
MLC 1010 90 x 125
Total width without screws B
35 mm
Total width with screws L
45 mm
Screw size M
M 10
Tightening torque per screw MS
80 Nm
Torque Mt
6 Nm
Outer diameter D
125 mm
Axial force FAX
180 kN
Surface pressure pN
120 N/mm²
Recommended shaft/hub fitting tolerances
h8/H8
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Dimensión
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Filiales del fabricante
Seleccione un país para ver las oficinas locales