Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Walther Flender
Description
GT4 14M 55 - Timing belt PowerGrip GT4 14M/55
Bill of material
GT4 14M 55
PREVIEW
Article number
GT4 14M 55
Article designation
Timing belt PowerGrip GT4 14M/55
Belt profile
Powergrip GT4
Pitch
14 mm
Length
966 mm
Width
55 mm
Order designation
Length GT4 14M 55
Material
EPDM
Tensile member
Fibreglass
Number of teeth
69-490
Total height h
10 mm
Tooth height ht
6 mm
Weight per metre
212,5 g/25 mm
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/powergrip-gt4/powergrip-gt4-neoprene-synchronous-belts/
Calculation tool
https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator-2.0/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
APPLYURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Technical view
GT4 Profil 001-0431-007-3040_00_Bemaßung.png
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Dimension
2D
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Location of catalog vendor
Select a country to see the local offices