Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Walther Flender
Description
CL 8M 50 - Timing belt CLASSIC (HTD) 8M/50
Bill of material
CL 8M 50
PREVIEW
Article number
CL 8M 50
Article designation
Timing belt CLASSIC (HTD) 8M/50
Belt profile
CLASSIC
Pitch
8 mm
Length
264 mm
Width
50 mm
Order designation
Length CL 8M 50
Material
Neoprene
Tensile member
Fibreglass
Number of teeth
33-350
Total height h
6 mm
Tooth height ht
3 mm
Weight per metre
155 g/25 mm
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/classic/classic-neoprene-synchronous-belts-htd-profile/
Calculation tool
https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator-2.0/
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
APPLYURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Technical view
HTD Profil 001-0431-007-3020_00_Bemaßung.png
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Dimension
2D
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Location of catalog vendor
Select a country to see the local offices