Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Walther Flender
Description
20 HY LL 8M - Open-length timing belts HYBRID LL 8M/20
Bill of material
20 HY LL 8M
Article number
20 HY LL 8M
Article designation
Open-length timing belts HYBRID LL 8M/20
Belt profile
HY (HTD)
Pitch
8 mm
Roll length
91 mm
Width
20 mm
Order designation
20 HY LL 8M Length
Material
Polyurethane
Tensile member
Fibreglass
Total height h
5,60 mm
Tooth height ht
3,38 mm
Weight per metre
120 g/25 mm
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/hybrid-ll/hybrid-ll-polyurethane-open-length-timing-belts/
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Code
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
プレビュー
3D
情報
2D
Code
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

カタログメーカーの場所
近くの事業所を探すには国を選択してください