Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
10 HY LL 8M - Open-length timing belts HYBRID LL 8M/10
Bill of material
10 HY LL 8M
Article number
10 HY LL 8M
Article designation
Open-length timing belts HYBRID LL 8M/10
Belt profile
HY (HTD)
Pitch
8 mm
Roll length
91 mm
Width
10 mm
Order designation
10 HY LL 8M Length
Material
Polyurethane
Tensile member
Fibreglass
Total height h
5,60 mm
Tooth height ht
3,38 mm
Weight per metre
120 g/25 mm
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/hybrid-ll/hybrid-ll-polyurethane-open-length-timing-belts/
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
All CAD data, calculations and other information are based on our current knowledge and have been compiled with great care. Accordingly, the available data are non-binding, so that no guarantee is given for the accuracy of the data.
Previews
3D
Dimension
2D
Our application technology has many years of experience in over 25 industries. We would be happy to support you with the application-specific dimensioning of your drive and the selection of the optimal drive components. 
 

Email: info@walther-flender.de
Telephone: +49 (0) 211 - 7007 00

Location of catalog vendor
Select a country to see the local offices